PaneLite LED Enclosure Light, 15-in, Black, Plastic
- 24 VDC operation for superior lighting performance with minimal power consumption
- 3500-4500K color temperature
- Center section rotates 120 degrees to re-direct light where needed
- Long life; 70 percent of initial luminance at 50,000 hours (at 25 C)
- LED emitters produce 470 Lumens at 140-degree angle of illumination; provides up to 50 percent more usable light than comparable length fluorescent lights
- Can be wired using optional PaneLite Cable Accessories or can be hard-wired with terminal blocks included in hardware kit
- Can daisy chain up to five lights together
- Extruded aluminum center support
- Black composite end caps and mounting tabs
PRODUCT ATTRIBUTES
- Material: Plastic
- Voltage DC: 24 V
- Amps: .5 A
- Color: Black
- Finish: Smooth Matte
- Weight: 1.1 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
PaneLite LED Enclosure Lights offer 24 VDC versatile, slim-profile LED lights providing mounting flexibility. High power LED emitters produce 470 Lumens for superior lighting performance. These lights have the flexibility to be wired using optional cable accessories or hard wired to included terminal blocks. Mounting tabs provide easy access point for attachment. On/off switch incorporated in light; optional remote door switches are available.
BULLETIN NUMBER
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS