Skip to main content

Please Select Your Country/Language Preferences

Kbau01Nxs Bimed Hazardous Location Enclosures And Cable Glands For Non Armored Cable

Hazloc Cable Glands for Armored Cable (Ex d/e/tb)

Catalog#: KBAU5MXSWSLE

Hazloc cable glands provide strain relief, sealing and secure entry of cables into enclosures or electrical equipment in hazardous areas. Suitable for Zone 1, 2, 21 or 22 with ATEX and IEC certifications, these cable glands are reliable to protect critical processes and people where explosive gas and dust may be present. Available in various materials, thread types and sizes, our hazloc cable glands are designed to be used in many applications and under extreme environments.

Read more Read less

Industry Standards

II2GD Ex d IIC Gb, Ex e IIC Gb, Ex tb IIIC Db IP66/68

Approved to Test Standards: IEC/EN 60079-0, IEC/EN 60079-1, IEC/

EN 60079-7, IEC/EN 60079-31, UL2225, CAN/CSA-C22.2 No.60079-

0, CAN/CSA-C22.2 No.60079-7, CAN/CSA-C22.2 No.60079-31

Ingress Protection: IP66/68 (EN60529)

Certificate No.: CESI 13 ATEX 033X / IECEx CES 13.0013X. Suitable

for use in:

Zone 1 and 2, Gas Group IIC

Zone 21 and 22, Dust Group IIIC

UL Listing No: E474828. Suitable for use in:

Class I, Zone 1, AEx e IIC

Class I, Zone 2, AEx e IIC

Zone 22, AEX tc IIIC

Other Approvals:

EAC, INMETRO, DNV-GL

Read more Read less Print This Page
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial

Bulletin Number

Resources 3D models

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.