Image for Hazloc Cable Glands for Armored Cable (Ex d/e/tb) from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Hazloc Cable Glands for Armored Cable (Ex d/e/tb)

Catalog Number:  KBAU4NXSLE
Back To Product

Bulletin Number:

  • HLY
  • Model Code:

  • 30693
  • Industry Standards:

    II2GD Ex d IIC Gb, Ex e IIC Gb, Ex tb IIIC Db IP66/68 Approved to Test Standards: IEC/EN 60079-0, IEC/EN 60079-1, IEC/ EN 60079-7, IEC/EN 60079-31, UL2225, CAN/CSA-C22.2 No.60079- 0, CAN/CSA-C22.2 No.60079-7, CAN/CSA-C22.2 No.60079-31 Ingress Protection: IP66/68 (EN60529) Certificate No.: CESI 13 ATEX 033X / IECEx CES 13.0013X. Suitable for use in: • Zone 1 and 2, Gas Group IIC • Zone 21 and 22, Dust Group IIIC UL Listing No: E474828. Suitable for use in: • Class I, Zone 1, AEx e IIC • Class I, Zone 2, AEx e IIC • Zone 22, AEX tc IIIC Other Approvals: EAC, INMETRO, DNV-GL
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Hazloc cable glands provide strain relief, sealing and secure entry of cables into enclosures or electrical equipment in hazardous areas. Suitable for Zone 1, 2, 21 or 22 with ATEX and IEC certifications, these cable glands are reliable to protect critical processes and people where explosive gas and dust may be present. Available in various materials, thread types and sizes, our hazloc cable glands are designed to be used in many applications and under extreme environments.

    Application:

    Hazloc cable glands provide strain relief, sealing and secure entry of cables into enclosures or electrical equipment in hazardous areas. Suitable for Zone 1, 2, 21 or 22 with ATEX and IEC certifications, these cable glands are reliable to protect critical processes and people where explosive gas and dust may be present. Available in various materials, thread types and sizes, our hazloc cable glands are designed to be used in many applications and under extreme environments.

    Features:

  • Suitable for SWA (steel wire armored), AWA (aluminum wire armored), SWB (steel wire braid), STA (steel tape armored), & shielded cable in flameproof (ex d), increased safety (ex e) and dust (ex tb) applications
  • Allow for double sealing of cable and jacket with upper and lower seals
  • The swivel retainer and grounding cone are adhered to the gland body by the o-rings to prevent any loose parts. To remove, simply pull these components slightly to detach|All metric thread cable glands are packaged as kits. Each kit includes a chloroprene washer, locknut and earthtag
  • All NPT thread cable glands are packaged as kits. Each kit includes a locknut and earthtag (except for NPT 3/8-in. cable glands which do not include locknut and earthtag)
  • Specifications:

  • Available in nickel-plated brass material with chloroprene seal and 316L stainless steel material with silicone seal
  • Available in Metric (M) and NPT (N) thread type
  • Operating temperature from -40 C to 100 C with chloroprene seal and -60 C to 130 C with silicon seal
  • Hazloc Cable Glands for Armored Cable (Ex d/e/tb)
    Catalog Number
    KBAU4NXSLE
    Material Stainless Steel
    Qty. 1
    Size NPT1 1/4"
    TL Min in. 1.1
    TD in. 1.66
    D2 Min in. 2.6
    H Maximum in. 4
    Seal Silicone
    Lower Seal Clamping Range Dia. in. 0.79-1.26
    Upper Seal Clamping Range Dia. in. 1.14-1.61
    No accessories available.