Image for Junction Box from nVent | Hoffman
+ / - Hover over image to Zoom

Junction Box

Bulletin Number:

  • F10
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    The junction box has a removable panel on which terminal blocks and other components may be mounted.

    Notes:

  • Each sealing plate also includes one gasket and one set of screws to join sections.
  • Certified by Canadian Standards Association.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. M in. N in. Sealing Plates Qty. Sealing Plates Type Removable Panel Size in.
    Catalog Number A in. B in. M in. N in. Sealing Plates Qty. Sealing Plates Type Removable Panel Size in.
    2.5 2.5 12.00 10.25 1 Flat 8.75 x 6.88
    4 4 14.00 13.88 1 Flat 10.75 x 8.88
    6 6 16.00 17.88 1 Flat 12.75 x 10.88
    8 8 18.00 21.88 1 Flat 14.75 x 12.88