Image for Closure Plate from nVent | Hoffman
+ / - Hover over image to Zoom

Closure Plate

Bulletin Number:

  • F10
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Used to seal the end of a wireway section or run.

    Notes:

    Each sealing plate also includes one gasket and one set of screws to join sections.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. D in. E in. Sealing Plates Type Sealing Plates Qty.
    Catalog Number A in. B in. D in. E in. Sealing Plates Type Sealing Plates Qty.
    2.5 2.5 3.88 3.88 90° 1
    4 4 5.38 5.38 90° 1
    6 6 7.62 7.62 90° 1
    8 8 9.62 9.62 90° 1
    12 6 13.62 7.62 90° 1