Image for Replacement Front Plate from nVent | Hoffman
+ / - Hover over image to Zoom

Replacement Front Plate

Bulletin Number:

  • C2
  • Material:

  • Aluminum
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Aluminum plate is .125-in. thick. Finish is RAL 7035 light-gray polyester powder paint. Mounting hardware is included.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number D in. E in. Fits Enclosure A x B in.
    Catalog Number D in. E in. Fits Enclosure A x B in.
    9.84 14.22 9.84 x 13.78
    11.81 16.19 11.81 x 15.75
    12.80 14.22 12.80 x 13.78
    13.78 18.16 13.78 x 17.72
    14.76 16.19 14.76 x 15.75
    15.75 20.13 15.75 x 19.68
    16.73 18.16 16.73 x 17.72
    17.72 22.10 17.72 x 21.65
    18.70 20.13 18.70 x 19.68
    18.90 24.06 18.90 x 23.62
    20.67 22.10 20.67 x 21.65
    21.85 24.06 21.85 x 23.62