Image for Concept Deep Hinged Window Kit from nVent | Hoffman
+ / - Hover over image to Zoom

Concept Deep Hinged Window Kit

Bulletin Number:

  • C2
  • Material:

  • Steel
  • Industry Standards:

    UL 508A, 508, File Number E61997: Type 12 NEMA Type 12 CSA File Number LR42186: Type 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Application:

    Kit is hinged on left side and has a single-point slotted latch (optional locking or non-locking wing knob latch is also available). Aesthetic die-cast aluminum frame has .188-in. (5-mm) thick, clear polycarbonate window. Two-inch space between enclosure front opening and window surface accommodates switches, lights, meters and other components. This kit can be used as an accessory window kit on larger standard Hoffman enclosure doors. Textured finish, ANSI 61 gray or RAL 7035 light gray.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Window Size M x N in.
    Catalog Number A in. B in. C in. Window Size M x N in.
    12.2 14.17 3.31 9.96 x 10.86
    12.2 14.17 3.31 9.96 x 10.86
    15.75 17.72 3.390000105 13.50 x 14.40
    15.75 17.72 3.390000105 13.50 x 14.40
    21.65 22.44 3.5 19.40 x 19.13