Image for Compact Pendant Arm Series 1, Type 12 from nVent | Hoffman
+ / - Hover over image to Zoom

Compact Pendant Arm Series 1, Type 12

Bulletin Number:

  • CS4
  • Material:

  • Aluminum
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

  • Tube is anodized. Color is silver. Fittings and snap-on cover are RAL 7035 light-gray polyester powder paint.
  • NEMA/EEMAC Type 12 IEC 60529, IP65 DIN 40050
  • Designed for use with Inline HMI Enclosures, the Series 1 Compact Pendant Arm provides a flexible and easy-to-use method for mounting and positioning small or lightweight HMI controls and instruments. The Compact Pendant Arm is easily attached to a machine or wall and moves both horizontally and vertically to suit the user's needs and preferences.
  • Applications:

  • Internal braking mechanism (vertical motion only) prevents downward "free-fall" motion when locked.
  • Four pre-assembled models. One model capable of horizontal and vertical motion. One model capable of horizontal motion. Either model is available in two lengths, 500 mm or 800 mm.
  • Handle available as option.
  • Adjustable enclosure mounting. Arm can be configured to mount to top, bottom or back of an enclosure.
  • Easily removable snap-on cover provides access to wire containment channel.
  • Enclosure mounting plate can be rotated, tilted and locked into desired position.
  • Cast aluminum and extruded aluminum tube
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Maximum Load
    Catalog Number Description Maximum Load
    Vertical and horizontal motion 30 Ibs.
    Vertical and horizontal motion 15 Ibs.
    Horizontal motion 30 Ibs.
    Horizontal motion 15 Ibs.