Image for Compact Series 4 Angle Adapter Plate from nVent | Hoffman
+ / - Hover over image to Zoom

Compact Series 4 Angle Adapter Plate

Bulletin Number:

  • CS4
  • Material:

  • Aluminum
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Cast aluminum finished with RAL 7035 light-gray polyester powder paint. Provides connection between enclosure and flange coupling. Includes gasket and installation hardware.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number K in. D in. E in. F in. G in. J in. System Angle
    Catalog Number K in. D in. E in. F in. G in. J in. System Angle
    4.65 5.83 5.00 2.36 3.15 1.54 50, 60, 80 15°
    4.72 5.83 5.00 2.36 3.15 2.66 50, 60, 80 30°