Image for Side Door Adapters from nVent | Hoffman
+ / - Hover over image to Zoom

Side Door Adapters

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Side Door Adapters are made from 14 gauge steel and finished in RAL 7035 textured light-gray polyester powder paint. They allow the mounting of a standard door to the side of the enclosure. When mounted to the enclosure, they maintain enclosure environmental integrity.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Description
    Catalog Number A in. B in. Description
    62.99 23.62 Fits frames 1600-mm tall x 600-mm deep
    70.87 19.69 Fits frames 1800-mm tall x 500-mm deep
    70.87 23.62 Fits frames 1800-mm tall x 600-mm deep
    70.87 31.5 Fits frames 1800-mm tall x 800-mm deep
    78.74 23.62 Fits frames 2000-mm tall x 600-mm deep
    78.74 31.5 Fits frames 2000-mm tall x 800-mm deep
    86.61 19.69 Fits frames 2200-mm tall x 500-mm deep
    86.61 31.5 Fits frames 2200-mm tall x 800-mm deep