Image for Metric Rack Angles from nVent | Hoffman
+ / - Hover over image to Zoom

Metric Rack Angles

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Metric U-Shaped Rack Angles are available with square holes spaced vertically in 25-mm increments to accept metric or English cage nuts. These Rack Angles are built in accordance with standard IEC 917-2-1 to accommodate metric subracks. They are sized to fit directly into 600-mm wide frames. Use frame reducing brackets to mount in 700- or 800-mm wide frames.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Frame Height Rack Units H in. G in.
    Catalog Number Fits Frame Height Rack Units H in. G in.
    1400 mm 29 50.20 -
    1600 mm 33 58.07 3.00
    1800 mm 38 65.94 -
    2000 mm 42 73.82 -
    2200 mm 47 81.69 -