Image for Frame Pull-Out Shelf from nVent | Hoffman
+ / - Hover over image to Zoom

Frame Pull-Out Shelf

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Frame Pull-Out Shelf allows easy access to shelf-mounted devices. The shelf is 16 gauge steel with 12 gauge steel supports. The entire assembly is finished with RAL 7035 textured gray polyester powder paint. The shelf mounts to the front and rear frame uprights. Load rating is 110 lb. (50 kg).
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number D in. J in. Shelf Extension in.
    Catalog Number D in. J in. Shelf Extension in.
    18.15 18.70 17.72
    26.02 18.70 26.38
    18.15 26.58 17.72
    26.02 26.58 26.38