Image for Frame Joining Kits from nVent | Hoffman
+ / - Hover over image to Zoom

Frame Joining Kits

Bulletin Number:

  • P20
  • Material:

  • Rubber
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

  • Permits joining two enclosure frames while maintaining an environmental seal.
  • Side-to-Side Joining Kit consists of six frame nuts and screws, as well as gasket material to maintain a dust-tight and water-tight seal between ganged frames. Can be used if rack angles are not in the front or rearmost positions or if a subpanel is not in the rearmost position.
  • Alternate Joining Kit consists of three standoffs, six frame nuts and screws, as well as gasket material. This kit facilitates frame joining when rack angles are in the front or rearmost position, or if a subpanel is in the rearmost position.
  • Front-to-Back Joining Kit permits front-to-back joining of two single-bay enclosures. This kit does not fit 1200-mm or 1600-mm wide frames.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    Standard Frame Joining, Side-to-Side
    Standard Frame Joining, Side-to-Side, Non-gasketed
    EMC Standard Frame Joining, Side-to-Side
    Alternate Frame Joining, Side-to-Side
    Frame Joining, Front-to-Back