Image for Continuous Hinge with Clamps, Type 4X from nVent | Hoffman
+ / - Hover over image to Zoom

Continuous Hinge with Clamps, Type 4X

Catalog Number:  A20H1610SSLP
Back To Product

Bulletin Number:

  • A4S
  • Material:

  • Stainless Steel
  • Model Code:

  • 24150
  • Ship Wt. Std. Pkg. (lbs):

  • 36.0
  • Interchangeable:

  • False
  • Industry Standards:

    UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13 CSA File No. 42186: Type 4, 4X, 12 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    For use in indoor and outdoor corrosive environments that require a water-tight seal, this enclosure's seamless foam-in-place gasket and screw-down clamps provide a secure seal against contaminants.

    Notes:

  • Purchase panels separately. Optional composite and aluminum panels are available for most sizes.
  • Reference the Specification Sheet for Popular Cooling Products and Popular Accessories.
  • Applications:

    For use in indoor and outdoor corrosive environments that require a water-tight seal, this enclosure's seamless foam-in-place gasket and screw-down clamps provide a secure seal against contaminants.

    Specifications:

  • 14 gauge Type 304 or Type 316L stainless steel bodies and doors
  • Seams continuously welded and ground smooth
  • Seamless foam-in-place gasket
  • Rolled lip around three sides of door
  • Stainless steel door clamp assembly
  • Hasp and staple for padlocking
  • Door removed by pulling stainless steel continuous hinge pin
  • Data pocket is high-impact thermoplastic
  • Collar studs provided for mounting optional panels
  • Exterior hardware on Type 316L stainless steel enclosures matches enclosure material
  • Bonding provision on door; grounding stud on body
  • Finish:

    Door, sides, top and bottom have smooth #4 brushed finish.

    Accessories:

  • Fast-Operating Clamp Assembly
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Steel and Stainless Steel Window Kits
  • H2Omit™ Vent Drains, Type 4X
  • H2Omit™ Thermoelectric Dehumidifier
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information
    Continuous Hinge with Clamps, Type 4X
    Catalog Number
    A20H1610SSLP
    A in. 20
    B in. 16
    C in. 10
    F in. 3.00
    Panel Size D x E in. 17.00 x 13.00
    Steel Panel A20P16
    Stainless Steel Type 304
    Data Pocket Small
    Conductive Steel Panel A20P16G
    Stainless Steel Panel A20P16SS6
    Clamps Qty. 4

    Add accessories for this item to your project list.

    Item
    Thmbnail Image LED Light Kit LEDA2M35 Add Item to Project List add item to project list
    Thmbnail Image Hol-Sealers Hole Seals AS050SS Add Item to Project List add item to project list
    Thmbnail Image 24V w/ SS shroud TE162024011 Add Item to Project List add item to project list
    Thmbnail Image A20P16 Add Item to Project List add item to project list
    Thmbnail Image A20P16AL Add Item to Project List add item to project list
    Thmbnail Image A20P16G Add Item to Project List add item to project list
    Thmbnail Image A20P16SS6 Add Item to Project List add item to project list
    Thmbnail Image A20P16 Add Item to Project List add item to project list
    Thmbnail Image A20P16AL Add Item to Project List add item to project list
    Thmbnail Image A20P16G Add Item to Project List add item to project list
    Thmbnail Image A20P16SS6 Add Item to Project List add item to project list
    Thmbnail Image Clamp Block Kit ACBK6SS Add Item to Project List add item to project list
    Thmbnail Image Fast-Operating Clamp Assembly AFC412SS Add Item to Project List add item to project list
    Thmbnail Image Clamp Block Kit ACBK6SS Add Item to Project List add item to project list
    Thmbnail Image Fast-Operating Clamp Assembly AFC412SS Add Item to Project List add item to project list
    Thmbnail Image Steel, Stainless Steel and Non-Metallic Window Kits APWK116NFNM Add Item to Project List add item to project list
    Thmbnail Image Steel, Stainless Steel and Non-Metallic Window Kits APWK53NFNM Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK53NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK711NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel, Stainless Steel and Non-Metallic Window Kits APWK95NFNM Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK95NFSS Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH1612N4SS Add Item to Project List add item to project list
    Thmbnail Image Steel, Stainless Steel and Non-Metallic Window Kits APWK116NFNM Add Item to Project List add item to project list
    Thmbnail Image Steel, Stainless Steel and Non-Metallic Window Kits APWK53NFNM Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK53NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK711NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel, Stainless Steel and Non-Metallic Window Kits APWK95NFNM Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK95NFSS Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH1612N4SS Add Item to Project List add item to project list
    Thmbnail Image Type 316 Stainless Steel Door Stop Kit ADSTOPKSS6 Add Item to Project List add item to project list
    Thmbnail Image Remote Door Switches ALFSWD Add Item to Project List add item to project list
    Thmbnail Image Type 316 Stainless Steel Door Stop Kit ADSTOPKSS6 Add Item to Project List add item to project list
    Thmbnail Image Remote Door Switches ALFSWD Add Item to Project List add item to project list
    Thmbnail Image Stainless Steel Folding Shelf ACSHELF1212SS Add Item to Project List add item to project list
    Thmbnail Image Stainless Steel Folding Shelf ACSHELF1212SS Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI10E Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI1DV Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI238S Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI240R Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI5E Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI60R Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI10E Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI1DV Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI238S Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI240R Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI5E Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI60R Add Item to Project List add item to project list
    Thmbnail Image A16T Add Item to Project List add item to project list
    Thmbnail Image A20T Add Item to Project List add item to project list
    Thmbnail Image LED Light Kit LEDA1S35 Add Item to Project List add item to project list
    Thmbnail Image LED Light Kit LEDA2S35 Add Item to Project List add item to project list
    Thmbnail Image A16T Add Item to Project List add item to project list
    Thmbnail Image A20T Add Item to Project List add item to project list
    Thmbnail Image LED Light Kit LEDA1S35 Add Item to Project List add item to project list
    Thmbnail Image LED Light Kit LEDA2S35 Add Item to Project List add item to project list
    Thmbnail Image A16NTMA2 Add Item to Project List add item to project list
    Thmbnail Image Continuous Hinge with Clamps, Type 4X A20H1610SSLP Add Item to Project List add item to project list
    Thmbnail Image A20NTMA2 Add Item to Project List add item to project list
    Thmbnail Image Junction Box and Wall-Mount Enclosure Swing-Out Panel Kit ANADFK Add Item to Project List add item to project list
    Thmbnail Image Threaded Panel Extenders APE050 Add Item to Project List add item to project list
    Thmbnail Image Threaded Panel Extenders APE100 Add Item to Project List add item to project list
    Thmbnail Image Hol-Sealers Hole Seals AS050 Add Item to Project List add item to project list
    Thmbnail Image Terminal Strap Support Kit ATZ Add Item to Project List add item to project list
    Thmbnail Image A16NTMA2 Add Item to Project List add item to project list
    Thmbnail Image Continuous Hinge with Clamps, Type 4X A20H1610SSLP Add Item to Project List add item to project list
    Thmbnail Image A20NTMA2 Add Item to Project List add item to project list
    Thmbnail Image Junction Box and Wall-Mount Enclosure Swing-Out Panel Kit ANADFK Add Item to Project List add item to project list
    Thmbnail Image Threaded Panel Extenders APE050 Add Item to Project List add item to project list
    Thmbnail Image Threaded Panel Extenders APE100 Add Item to Project List add item to project list
    Thmbnail Image Hol-Sealers Hole Seals AS050 Add Item to Project List add item to project list
    Thmbnail Image Terminal Strap Support Kit ATZ Add Item to Project List add item to project list