Image for Wiring Trough, NEMA Type 3R from nVent | Hoffman
+ / - Hover over image to Zoom

Wiring Trough, NEMA Type 3R

Bulletin Number:

  • F40PT
  • Material:

  • Steel
  • Industry Standards:

    UL 870 Listed; File No. E27524; Raintight cUL CSA C22.2 No. 26 Listed; File No. E27524; Raintight NEMA/EEMAC Type 3R IEC 60529, IP32
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Available in a range of sizes, this wiring trough meets basic functionality requirements for applications subjected to moisture.

    Applications:

    Available in a range of sizes, this wiring trough meets basic functionality requirements for applications subjected to moisture.

    Features:

  • Drip shield top and seam-free sides, front, and back
  • Slip-on removable cover
  • Embossed mounting holes on back of enclosure
  • Provision for padlocking
  • No gasketing or knockouts
  • Finish:

    ANSI 61 gray polyester powder paint finish inside and out over pretreated surfaces.

    Specifications:

    16 or 14 gauge plated steel

    Accessories:

    Touch-Up Paint (ATPPY61)
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Gauge Type
    Catalog Number A in. B in. C in. Gauge Type
    10 10 116 14 -
    10 10 24 14 -
    10 10 36 14 -
    10 10 48 14 -
    10 10 60 14 -
    10 10 72 14 -
    10 10 96 14 -
    12 12 116 14 -
    12 12 24 14 -
    12 12 36 14 -
    12 12 48 14 -
    12 12 60 14 -
    12 12 72 14 -
    12 12 84 14 -
    12 12 96 14 -
    14 14 116 14 -
    14 14 48 14 -
    14 14 72 14 -
    14 14 84 14 -
    14 14 96 14 -
    4 4 12 16 -
    4 4 18 16 Type 3R
    4 4 24 16 -
    4 4 36 16 -
    4 4 48 16 -
    4 4 60 16 -
    4 4 72 16 -
    6 6 12 16 -
    6 6 18 16 -
    6 6 24 16 -
    6 6 36 16 -
    6 6 48 16 -
    6 6 60 16 -
    6 6 72 16 -
    8 8 116 14 -
    8 8 12 14 -
    8 8 24 14 -
    8 8 36 14 -
    8 8 48 14 -
    8 8 60 14 -
    8 8 72 14 -
    8 8 96 14 -