Image for Tee Fitting—Outside Top Opening from nVent | Hoffman
+ / - Hover over image to Zoom

Tee Fitting—Outside Top Opening

Bulletin Number:

  • F10
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    This fitting is used when the covers of two branches are on the same side and the third is on a different side.

    Notes:

  • Each sealing plate also includes one gasket and one set of screws to join sections.
  • Certified by Canadian Standards Association.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. K in. G in. Sealing Plates Type Sealing Plates Qty.
    Catalog Number A in. B in. K in. G in. Sealing Plates Type Sealing Plates Qty.
    2.5 2.5 4.25 8.50 Flat 2
    4 4 5.00 10.00 Flat 2
    6 6 6.00 12.00 Flat 2
    8 8 7.00 14.00 Flat 2