Image for Open Adapter from nVent | Hoffman
+ / - Hover over image to Zoom

Open Adapter

Bulletin Number:

  • F40PF
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Used with the 90-Degree Elbow-Tee-Cross fitting to permit a run directly up or down.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. G in.
    Catalog Number A in. B in. G in.
    10 10 12.00
    12 12 14.00
    2.5 2.5 4.50
    4 4 6.00
    6 6 8.00
    8 8 10.00