Image for EconoTrough, NEMA Type 3R from nVent | Hoffman
+ / - Hover over image to Zoom

EconoTrough, NEMA Type 3R

Bulletin Number:

  • F40GT
  • Material:

  • Steel
  • Industry Standards:

    UL 870 Listed; File No. E27524; Raintight cUL CSA C22.2 No. 26 Listed; File No. E27524; Raintight NEMA/EEMAC Type 3R IEC 60529, IP 32
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    The EconoTrough meets basic functionality requirements for outdoor applications that may be exposed to wet conditions. A Padlock Hasp Kit can be installed for increased security.

    Finish:

    Unpainted galvanized steel

    Specifications:

    16 or 14 gauge galvanized steel

    Accessories:

    Padlock Hasp Kit

    Features:

  • Removable cover
  • Drip-shield top covers sides, front and back
  • Padlock Hasp Kit available
  • No gasketing or knockouts
  • Provision for utility seal
  • Embossed mounting holes on back of enclosure
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Gauge
    Catalog Number A in. B in. C in. Gauge
    10 10 116 14
    10 10 24 14
    10 10 36 14
    10 10 72 14
    10 10 60 14
    10 10 72 14
    10 10 96 14
    12 12 116 14
    12 12 24 14
    12 12 36 14
    12 12 48 14
    12 12 60 14
    12 12 72 14
    12 12 84 14
    12 12 96 14
    14 14 116 14
    14 14 48 14
    14 14 72 14
    14 14 96 14
    4 4 12 16
    4 4 24 16
    4 4 36 16
    4 4 48 16
    4 4 60 16
    4 4 72 16
    6 6 12 16
    6 6 18 16
    6 6 24 16
    6 6 36 16
    6 6 48 16
    6 6 60 16
    6 6 72 16
    8 8 116 14
    8 8 12 14
    8 8 24 14
    8 8 36 14
    8 8 48 14
    8 8 60 14
    8 8 72 14
    8 8 96 14