Image for Drop and Bracket Hangers from nVent | Hoffman
+ / - Hover over image to Zoom

Drop and Bracket Hangers

Bulletin Number:

  • F40PF
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Drop and bracket hangers support a wireway run.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. R in. S in. T in. P in. N max. in.
    Catalog Number A in. B in. R in. S in. T in. P in. N max. in.
    10 10 8.38 13.75 10.25 13.81 22.00
    12 12 9.78 13.75 12.50 15.56 23.00
    2.5 2.5 3.38 7.25 3.75 4.50 8.50
    4 4 4.12 9.25 4.50 6.00 10.50
    6 6 5.12 13.75 5.50 7.12 15.00
    8 8 7.00 13.75 7.75 10.81 21.00