Image for C-Bracket from nVent | Hoffman
+ / - Hover over image to Zoom

C-Bracket

Bulletin Number:

  • DQT
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    For Quick Tray Pro installations under ceiling or overhangs. Use with tray widths up to 12 in. (305 mm). To secure tray to bracket, use one QTPSSW3/QTPSSW3BLK Splice Washer and one QTPBNWK/QTPBNWKBLK Splice Kit on sizes up to 8 in. (203 mm); use two on 12-in. (305-mm) trays. Can be stacked for multi-level tray installations. Corrosion resistant plated finish.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Description Tray Width in.
    Catalog Number A in. B in. C in. Description Tray Width in.
    8 1 12 C-Bracket 12
    8 1 12 C-Bracket 12
    8 1 4 C-Bracket 4
    8 1 4 C-Bracket 4
    8 1 8 C-Bracket 8
    8 1 8 C-Bracket 8