Image for Bracket Hanger from nVent | Hoffman
+ / - Hover over image to Zoom

Bracket Hanger

Bulletin Number:

  • F22
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Notes:

    All dimensions are to outside surfaces. Allow .12 in. (3 mm) additional for gasket at joints.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. R in. P in. U in.
    Catalog Number A in. B in. R in. P in. U in.
    4 4 3.62 6.12 5.88
    6 6 3.62 8.25 7.88