Image for Tilt Mechanism from nVent | Hoffman
+ / - Hover over image to Zoom

Tilt Mechanism

Bulletin Number:

  • CC4
  • Material:

  • Aluminum
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

  • Allows operator to adjust enclosure and keyboard for maximum convenience and comfort. Cast aluminum construction. RAL 7035 light-gray polyester powder paint finish.
  • Single tilt connects enclosure with keyboard in pendant-mount applications or enclosure with pedestal in floor-mount applications.
  • Allows 20 degrees maximum enclosure tilt back when pedestal mounted
  • Allows keyboard to adjust from horizontal to 45 degrees down when pendant mounted
  • Dual tilt connects pedestal, enclosure and keyboard.
  • Allows 20 degrees maximum enclosure tilt back
  • Allows keyboard to adjust infinitely between enclosure and pedestal
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Use With Type
    Catalog Number Use With Type
    Pendant mount with keyboard, edestal mount without keyboard Single
    Pedestal mount with keyboard Dual