Image for ProLine Grounding Kit from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine Grounding Kit

Bulletin Number:

  • P9
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    The Grounding Kit allows a ProLine or ProLine G2 enclosure to be grounded to VDE specifications. Includes six 12-gauge wires 411 mm (16.19) long with ring terminations and M6 mounting hardware.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Wire Size Length Between Ring Terminals in. Ring Terminal Hole Diameter in.
    Catalog Number Wire Size Length Between Ring Terminals in. Ring Terminal Hole Diameter in.
    12 ga. 16.19 .29