Image for Covers for Upper Front of Sloped Fronts from nVent | Hoffman
+ / - Hover over image to Zoom

Covers for Upper Front of Sloped Fronts

Bulletin Number:

  • P9
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Solid 16 gauge steel covers are secured to the front opening of a ProLine Sloped Front with semi-flush cover screws along the top and bottom cover edges. Ground stud and mounting hardware are included. Seamless foam-in-place gasket assures a watertight and dust-tight seal. Covers are Type 304 stainless steel or 16 gauge steel with a RAL 7035 light-gray textured polyester powder paint finish. Optional tamper-resistant cover screws are available.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Description Cover Size H x W in.
    Catalog Number A in. B in. Description Cover Size H x W in.
    16.02 23.62 Steel 15.98 x 23.30
    - - Steel 19.93 x 23.30
    - - Steel 19.93 x 31.17
    - - Stainless Steel 19.93 x 31.17
    - - Steel 19.93 x 46.92
    - - Steel 27.84 x 23.30
    - - Stainless Steel 27.84 x 23.30
    - - Steel 27.84 x 31.17
    - - Steel 27.84 x 46.92