Image for Covers for Rear of Sloped Fronts from nVent | Hoffman
+ / - Hover over image to Zoom

Covers for Rear of Sloped Fronts

Bulletin Number:

  • P9
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Cover fits rear opening of ProLine Sloped Fronts and is secured with semi-flush cover screws along right and left cover edges. Use ProLine Frame Shelf or ProLine Grid Straps to support the operator interface. Seamless foam-in-place gasket assures watertight and dust-tight seal. Ground stud and mounting hardware are included. Optional tamper-resistant screws are available. Covers are Type 304 stainless steel or 16 gauge steel finished with RAL 7035 textured light-gray polyester powder paint.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Cover Size H x W in. A in. B in.
    Catalog Number Description Cover Size H x W in. A in. B in.
    Steel 34.62 x 23.47 - -
    Steel 15.96 x 23.47 16.02 23.62
    Steel 19.92 x 23.47 - -
    Steel 23.47 x 27.79 27.83 23.62
    Stainless steel 23.47 x 27.79 27.83 23.62
    Steel 27.79 x 31.35 27.83 31.5
    Steel 26.75 x 23.51 26.85 23.62
    Stainless steel 26.75 x 23.51 26.85 23.62
    Steel 26.75 x 31.35 26.85 31.5
    Steel 34.62 x 23.47 34.72 23.62
    Steel 34.62 x 31.35 34.72 31.5