Image for Compact Series 4 Base Bracket from nVent | Hoffman
+ / - Hover over image to Zoom

Compact Series 4 Base Bracket

Bulletin Number:

  • CS4
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    For vertical-tube mounting or to mount tube to floor. Bracket is cast iron finished with RAL 7035 light-gray polyester powder paint. Setscrews, gasket and seals are included. Mounting hardware not provided.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. D in. F in. H in. J in. I in. System L each side in. G each side in. Dia. M in.
    Catalog Number A in. B in. D in. F in. H in. J in. I in. System L each side in. G each side in. Dia. M in.
    3.15 3.15 4.80 5.63 6.30 0.98 0.47 80 6.85 3.15 0.51