Image for Seismic 4-Post Open-Frame Rack from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Seismic 4-Post Open-Frame Rack

Catalog Number:  E4SDR19FM45U
Back To Product

Bulletin Number:

  • DOFRS
  • Material:

  • Steel
  • Model Code:

  • 14243
  • Ship Wt. Std. Pkg. (lbs):

  • 343.0
  • Interchangeable:

  • False
  • Finish:

  • Black RAL 9005
  • Industry Standards:

    UL 2416 Listed; File No. E230874, 2500 lb. (1134 kg) rated load cUL C22.2 No. 182.4 Listed; File No. E230874 NEBS -Telcordia GR-63-CORE Zone 4: Tested with 1000 lb. (453.6 kg) of equipment installed EIA 310-D OSHPD Pre-Approval OPM-0199-13 NEBS is a trademark of Telcordia NEBS is a trademark of Telcordia
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Finish:

    RAL 9005 smooth black low-gloss polyester powder paint

    Application:

    Seismic 4-Post Open Frame Racks combine the mounting security of a cabinet with the accessibility of a rack. Used in communication data center and telecommunication room applications that are subject to seismic activity or vibration, these adjustable-depth racks support deeper, heavier network equipment and can be ganged with standard 2-post or other 4-post racks to expand existing systems.

    Specifications:

    Rack is 10-gauge steel, fully welded for maximum rigidity

    Features:

  • EIA universal 5/8 - 5/8 - 1/2 in. spaced square holes fit 19-in. rack equipment and accessories
  • Rear rack angle adjustable 0 to 39.09 in. (0 to 993 mm)
  • Nominal height is 7 ft. (2.1 m)
  • Can be ganged with both 2- and 4- post open frame racks
  • Integral front waterfall top
  • Pre-drilled holes on top to ease runway installation
  • Top and bottom cable entry cutouts
  • Ground provision with ground symbol
  • Full complement of matching components for equipment and cable management
  • Seismic 4-Post Open-Frame Rack
    Catalog Number
    E4SDR19FM45U
    A in. 86.02
    B in. 26.75
    C in. 39.87
    Rack Units 45

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Screw Packages AS1032 Add Item to Project List add item to project list
    Thmbnail Image Cage Nut Package P1032CN Add Item to Project List add item to project list
    Thmbnail Image Concrete Expansion Bolt Anchor Kit ESBDK Add Item to Project List add item to project list
    Thmbnail Image Rack-Mount Adjustable Shelf P19SH68 Add Item to Project List add item to project list
    Thmbnail Image Rack-Mount Adjustable Shelf P19SH68B Add Item to Project List add item to project list
    Thmbnail Image Rack-Mount Adjustable Shelf P19VSH68B Add Item to Project List add item to project list
    Thmbnail Image Rack-Mount Adjustable Shelf P19SH810 Add Item to Project List add item to project list
    Thmbnail Image Rack-Mount Adjustable Shelf P19SH810B Add Item to Project List add item to project list
    Thmbnail Image Rack-Mount Adjustable Shelf P19VSH810B Add Item to Project List add item to project list
    Thmbnail Image Rack-Mount Sliding Shelf P19SHP68B Add Item to Project List add item to project list
    Thmbnail Image Rack-Mount Sliding Shelf P19SHP810B Add Item to Project List add item to project list