Image for Padlocking Wing Knob, Stainless Steel from nVent | Hoffman
+ / - Hover over image to Zoom

Padlocking Wing Knob, Stainless Steel

Bulletin Number:

  • DWS12
  • Material:

  • Stainless Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Padlocking quarter-turn wing knob is made of Type 304 stainless steel. When the padlock is in place, the wing knob cannot be rotated and the cabinet is secured. The wing knob has a brushed bright finish. Maximum padlock diameter is .31 (8mm). Use existing cam for installation; cam is not included with wing knob. It maintains the cabinet rating Type 3R, 4, 4X, 12.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Use With
    Catalog Number Description Use With
    Padlocking wing knob, quarter-turn AccessPlus™, ComLine™, ProTek™, L-Box™, D-Box™