Image for Wall-Termination Bracket from nVent | Hoffman
+ / - Hover over image to Zoom

Wall-Termination Bracket

Bulletin Number:

  • DQT
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Fastens the end of Quick Tray Pro™ cable tray to a wall. Attach to tray with QTPSSW3/QTPSSW3BLK Splice Washers and QTPBNWK/QTPBNWKBLK Splice Kits.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Description
    Catalog Number A in. B in. C in. Description
    3 12 3 Wall-Termination Bracket, 12 in. (305 mm)
    3 12 3 Wall-Termination Bracket, 12 in. (305 mm)