Image for Reinforced Wall Bracket from nVent | Hoffman
+ / - Hover over image to Zoom

Reinforced Wall Bracket

Bulletin Number:

  • DQT
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    For heavy-duty Quick Tray Pro applications. Mounts on 1-5/8-in. wide metal channel. To secure tray to bracket, use one QTPSSW3/QTPSSW3BLK Splice Washer and one QTPBNWK/QTPBNWKBLK Splice Kit on sizes up to 8 in. (203 mm); use two on 12-in. (305-mm) and wider trays. Made of plated steel for corrosion resistance.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Description Width in.
    Catalog Number A in. B in. C in. Description Width in.
    6 1 12 Reinforced Wall Bracket 12
    6 1 12 Reinforced Wall Bracket 12
    9 1 16 Reinforced Wall Bracket 16
    9 1 16 Reinforced Wall Bracket 16
    3 8 3 Reinforced Wall Bracket 18
    3 8 3 Reinforced Wall Bracket 18
    9 1 20 Reinforced Wall Bracket 20
    9 1 20 Reinforced Wall Bracket 20
    9 1 24 Reinforced Wall Bracket 24
    9 1 24 Reinforced Wall Bracket 24
    3 1 4 Reinforced Wall Bracket 4
    3 1 4 Reinforced Wall Bracket 4
    3 1 6 Reinforced Wall Bracket 6
    3 1 6 Reinforced Wall Bracket 6
    4 1 8 Reinforced Wall Bracket 8
    4 1 8 Reinforced Wall Bracket 8