Image for ProLine Gold Series Double-Bay Desk Console, Type 12 from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine Gold Series Double-Bay Desk Console, Type 12

Bulletin Number:

  • P11
  • Material:

  • Steel
  • Industry Standards:

    UL 508A Listed; Type 12; File Number E61997 cUL Listed per CSA C22.2 No 94; File No. E61997 NEMA/EEMAC Type 12 IEC 60529, IP 55
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

  • Caster Kit Industrial Corrosion Inhibitors Thermoplastic Data Pocket Compact Cooling Fans Grid Straps Flush Swing Handles Key Inserts 19-in. Rack Angles Touch-Up Paint
  • Finish is RAL 7035 textured light-gray polyester powder paint.
  • Application:

    The ProLine Gold Series Double-Bay Desk Console provides an ideal surface for mounting HMI controls such as keyboards, switches, lights or dials, and it is ergonomically designed so operators can sit or stand while working. With front and rear doors for easy access, the console provides a large space for mounting internal components and controls and can be configured in an arc by using the wedge accessory.

    Specifications:

  • 14 gauge steel body
  • 14 and 16 gauge steel doors
  • 25-degree sloped top
  • Seams continuously welded and ground smooth
  • Top door prop allows for single-handed operation
  • Built-in top door handle
  • Quarter-turn latches hold top door securely closed
  • ProLine latching system and keylocking swing handles on front doors and on rear doors of dual-access enclosures
  • Internal rails on dual-access enclosures facilitate mounting of ProLine internal components
  • Full access provides maximum mounting space and easy access to interior components
  • Finish:

    RAL 7035 textured light-gray polyester powder paint.

    Accessories:

    ProLine Accessories
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Description D in. E in. F in. G in. H in. N in. P in. R in. T in. S in.
    Catalog Number A in. B in. C in. Description D in. E in. F in. G in. H in. N in. P in. R in. T in. S in.
    46.27 49.2 18.47 Single Access 35.61 24.26 18.47 48.98 25.02 22.41 46.38 29.09 --- -
    46.27 61.21 18.47 Single Access 35.71 24.26 18.47 60.98 25.02 22.41 58.38 29.09 --- -
    46.29 47.56 18.47 Dual Access 35.62 24.25 - 47.32 25.02 22.41 21.11 29.09 44.73 39.27