Image for Keyboard Front Plate from nVent | Hoffman
+ / - Hover over image to Zoom

Keyboard Front Plate

Bulletin Number:

  • CC4
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Plate is 14 gauge steel finished with RAL 7035 light-gray textured polyester powder paint or Type 304 stainless steel with a brushed finish. Available blank or with TIP NEMA 4 Keyboard. Includes mounting hardware.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Description Usable Area M x N in. Fits Keyboard Compartment
    Catalog Number A in. B in. Description Usable Area M x N in. Fits Keyboard Compartment
    10.39 20.87 With Keyboard Steel 6.65 x 15.94 264 x 530
    10.39 23.62 Blank Steel 6.65 x 18.70 264 x 600
    10.39 23.62 With Keyboard Steel 6.65 x 18.70 264 x 600