Image for Compact Series 4 Cable Wall Joint from nVent | Hoffman
+ / - Hover over image to Zoom

Compact Series 4 Cable Wall Joint

Bulletin Number:

  • CS4
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Welded steel plate construction finished with RAL 7035 light-gray polyester powder paint. Mounts equipment to vertical surface. Provides cable access to inside of pendant system from above or below. Swivel range approximately 180 degrees. Includes bellows with zipper, seal and setscrews. Adjustable tension at pivot point. Rotation limiter is optional. Mounting hardware not provided.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. D in. E in. F in. G in. J in. M in. N in. P in. I in. System Dia. K in.
    Catalog Number A in. B in. D in. E in. F in. G in. J in. M in. N in. P in. I in. System Dia. K in.
    3.15 3.15 6.50 4.09 5.43 3.15 3.94 0.39 0.79 2.36 12.99 80 0.51