Image for Feed-Through NEMA Type 12 Wireway Straight Section from nVent | Hoffman
+ / - Hover over image to Zoom

Feed-Through NEMA Type 12 Wireway Straight Section

Bulletin Number:

  • F20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Available in lengths from 12 in. (305 mm) to 120 in. (3038 mm).

    Description:

    Available in lengths from 12.00 in. (305 mm) to 120.00 in. (3048 mm).

    Notes:

  • All dimensions are to outside surfaces. Allow .12 in. (3 mm) additional for gasket at joints.
  • Certified by Canadian Standards Association.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. D in. E in.
    Catalog Number A in. B in. C in. D in. E in.
    2.5 2.5 12 3.88 3.88
    2.5 2.5 24 3.88 3.88
    2.5 2.5 36 3.88 3.88
    2.5 2.5 48 3.88 3.88
    2.5 2.5 60 3.88 3.88
    2.5 2.5 120 3.88 3.88
    4 4 12 5.38 5.38
    4 4 24 5.38 5.38
    4 4 36 5.38 5.38
    4 4 48 5.38 5.38
    4 4 60 5.38 5.38
    4 4 120 5.38 5.38
    6 6 12 7.62 7.62
    6 6 24 7.62 7.62
    6 6 36 7.62 7.62
    6 6 48 7.62 7.62
    6 6 60 7.62 7.62
    6 6 120 7.62 7.62
    8 8 12 9.62 9.62
    8 8 24 9.62 9.62
    8 8 36 9.62 9.62
    8 8 48 9.62 9.62
    8 8 60 9.62 9.62
    8 8 120 9.62 9.62