Image for Medium GL66 Series Mild Steel Wall-Mount Enclosures from nVent | Hoffman
+ / - Hover over image to Zoom

Medium GL66 Series Mild Steel Wall-Mount Enclosures

Bulletin Number:

  • GL66M
  • Material:

  • Steel
  • Note:

  • Available in Mexico and Canada only.
  • Industry Standards:

    Wall-mounting brackets required to maintain UL/CSA external mounting requirement. Solid Single-Door models UL 508A Listed; Type 4, 12; File No. 61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. 61997 NEMA/EEMAC Type 4, 12, 13 CSA File No. 42186: Type 4, 12 IEC 60529, IP66 Solid 2-Door models UL 508A Listed; Type 12; File No. 61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. 61997 NEMA/EEMAC Type 12 CSA File No. 42186: Type 12 IEC 60529, IP55
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    *Available in Mexico and Canada only.

    Application:

    With streamlined styling and a durable light-gray finish, these enclosures are an excellent option when style and function are key. These enclosures are ideal for indoor or outdoor applications which require corrosion protection from chemicals and water. The enclosures contain an external body flange to prevent contaminants from entering the enclosure; a strong door with removable hinges; a conductive panel and quarter-turn latch with 3mm double-bit insert for a secure closure.

    Specifications:

  • Dimensions in millimeters
  • Manufactured from 1.2-mm, 1.5-mm and 2-mm thick steel (18, 16 and 14 gauge)
  • Quarter-turn latches furnished with 3mm double-bit insert
  • Pre-cut gland plate opening(s) for cable entry in enclosure bottom
  • External formed 90 degree body flange
  • Three-point latching on enclosures 1000-mm high and taller
  • Door alignment device on doors with three-point latching on enclosures 800 mm or wider
  • Door opens 210 degrees
  • Right-hand hinged door with sealed hinges and hinge brackets
  • Simple, easy-to-remove and install hinge pins
  • Mounting holes in back of body for direct mounting or for optional external mounting brackets
  • Seamless foam-in-place gasket
  • Grounding stud on the body
  • Bonding provision on the door
  • Full-size galvanized steel back panel included
  • Furnished hardware kit includes panel mounting screws, grounding hardware and sealing washers for wall-mounting holes
  • Installation instructions
  • Finish:

    RAL 7035 textured, light-gray polyester powder paint inside and out. Panel is galvanized.

    Accessories:

  • Panel
  • Gland Plate
  • Door Stop Kit
  • Lock Inserts
  • Handles
  • Mounting-Bracket Kit
  • Door Bars
  • Data Pocket
  • 100-mm Plinth Base for 800 mm wide enclosures
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Solid 2-Door models that meet IP55, Type 12 requirements: M8001000300G, M10001000300G, M12001000300G and M14001000300G.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Body Thickness Gauge Latch Type Gland Plate Qty. D x E in. G x H in. J in. P x Q in.
    Catalog Number A in. B in. C in. Body Thickness Gauge Latch Type Gland Plate Qty. D x E in. G x H in. J in. P x Q in.
    11.81 7.87 5.91 18 Quarter-turn 0 10.04 x 6.10 10.31 x 6.38 3.94 -
    11.81 11.81 8.86 18 Quarter-turn 1 10.04 x 10.04 10.31 x 10.31 5.91 7.09 x 3.54
    11.81 15.75 8.86 18 Quarter-turn 1 10.04 x 13.98 10.31 x 14.25 5.91 11.02 x 3.54
    15.75 11.81 8.86 18 Quarter-turn 1 13.98 x 10.04 14.25 x 10.31 7.87 7.09 x 3.54
    15.75 15.75 8.86 18 Quarter-turn 1 13.98 x 13.98 14.25 x 14.25 7.87 11.02 x 3.54
    19.69 15.75 8.86 18 Quarter-turn 1 17.91 x 13.98 18.19 x 14.25 9.84 11.02 x 3.54
    19.69 19.69 8.86 18 Quarter-turn 1 17.91 x 17.91 18.19 x 18.19 9.84 11.02 x 3.54
    23.62 15.75 8.86 18 Quarter-turn 1 21.85 x 13.98 22.13 x 14.25 11.81 11.02 x 3.54
    23.62 23.62 8.86 18 Quarter-turn 2 21.85 x 21.85 22.13 x 22.13 4.92 7.09 x 3.54
    31.5 31.5 8.86 16 Quarter-turn 2 29.72 x 29.72 30.00 x 30.00 4.92 11.02 x 3.54
    27.56 19.69 9.84 16 Quarter-turn 1 25.79 x 17.91 26.06 x 18.19 4.92 11.02 x 3.54
    31.5 23.62 9.84 16 Quarter-turn 2 29.72 x 21.85 30.00 x 22.13 4.92 7.09 x 3.54
    39.37 23.62 9.84 14 Quarter-turn 2 37.60 x 21.85 37.87 x 22.13 19.68 7.09 x 3.54
    19.69 19.69 11.81 16 Quarter-turn 1 17.91 x 17.91 18.19 x 18.19 9.84 11.02 x 5.91
    31.5 31.5 11.81 14 Quarter-turn 2 29.72 x 29.72 30.00 x 30.00 7.92 7.09 x 5.91
    39.37 31.5 11.81 14 Quarter-turn 2 37.60 x 21.85 37.87 x 30.00 19.68 7.09 x 5.91
    47.24 31.5 11.81 14 Quarter-turn 2 45.47 x 29.72 45.75 x 30.00 23.62 7.09 x 5.91
    23.62 15.75 13.78 16 Quarter-turn 1 21.85 x 13.98 22.13 x 14.25 7.92 11.02 x 5.91
    23.62 23.62 13.78 16 Quarter-turn 2 21.85 x 21.85 22.13 x 22.13 7.92 7.09 x 5.91
    31.5 23.62 13.78 14 Quarter-turn 2 29.72 x 21.85 30.00 x 22.13 7.92 7.09 x 5.91
    39.37 31.5 15.75 14 Quarter-turn 2 37.60 x 29.72 37.87 x 30.00 19.68 11.02 x 5.91
    47.24 31.5 15.75 14 Quarter-turn 2 45.47 x 29.72 45.75 x 30.00 23.62 11.02 x 5.91
    31.5 39.37 11.81 14 3-pt. Quarter-turn (2 Doors) 2 29.72 x 37.60 30.00 x 37.87 7.92 11.02 x 5.91
    39.37 39.37 11.81 14 3-pt. Quarter-turn (2 Doors) 2 37.60 x 37.60 37.87 x 37.87 19.68 11.02 x 5.91
    47.24 39.37 11.81 14 3-pt. Quarter-turn (2 Doors) 2 45.47 x 37.60 45.75 x 37.87 23.62 11.02 x 5.91
    55.12 39.37 11.81 14 3-pt. Quarter-turn (2 Doors) 2 53.35 x 37.60 53.62 x 37.87 27.56 11.02 x 5.91