Image for Swivel Casters for Pedestal Base from nVent | Hoffman
+ / - Hover over image to Zoom

Swivel Casters for Pedestal Base

Bulletin Number:

  • CC4
  • Material:

  • Rubber
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Casters mount to the bottom of a pedestal base. Kit includes four casters and mounting hardware.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Wheel Dia. in. Installed Height in. Load Rating Per Set lb.
    Catalog Number Description Wheel Dia. in. Installed Height in. Load Rating Per Set lb.
    Four swivel casters 3.0 3.9 400