Image for Support Bracket from nVent | Hoffman
+ / - Hover over image to Zoom

Support Bracket

Bulletin Number:

  • P9
  • Material:

  • Aluminum
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    A Support Bracket is required when suspending a 600-mm wide sloped-front enclosure from above. The rigid bracket mounts inside the enclosure to stiffen its top. Bracket has prepunched holes to fit Compactâ„¢ Pendant Arm Series 4 Systems 50, 60 and 80 flange couplings as well as swivel tilts. Bracket is used as a template to drill holes in sloped front. Bracket is .125-inch-thick aluminum and is furnished with mounting bolts and seals. A support bracket can also be used inside a base for Series 4 System 50, 60 and 80 sloped fronts when mounting from below.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    Support Bracket