Image for Rack Angles for Sloped Fronts from nVent | Hoffman
+ / - Hover over image to Zoom

Rack Angles for Sloped Fronts

Bulletin Number:

  • P9
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Symmetrical Rack Angles have through-holes in mounting surfaces for mounting rack equipment. Angles are 14 gauge plated steel. Rack Angles with through-holes accommodate either English or metric cage nuts. Rack Angles are furnished in pairs and comply with ANSI/EIA RS310 rack mounting standards.

    Description:

    Symmetrical Rack Angles have through-holes in mounting surfaces for mounting rack equipment. Angles are 14 gauge plated steel. Rack Angles with through-holes accommodate either English or metric cage nuts. Rack Angles are furnished in pairs and comply with ANSI/EIA RS310 rack mounting standards.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number H in. Description Units
    Catalog Number H in. Description Units
    8.77 General Purpose Short Section 5
    12.27 Fits Front a back of 400-mm-high HMI 7
    15.77 Fits front of 500/500A and back of 700/500A 9
    22.77 Fits front of 500/500A and back of 700/500A 13
    29.77 Fits back of 700A 17