Image for Compact Series 2 Heavy Duty Elbow from nVent | Hoffman
+ / - Hover over image to Zoom

Compact Series 2 Heavy Duty Elbow

Bulletin Number:

  • CS4
  • Material:

  • Aluminum
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Elbow is made of aluminum with increased wall thickness for additional strength and support. Setscrews for tube adjustment. Cast aluminum with RAL 7035 light-gray polyester powder paint finish. All installation hardware and gasket included.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in.
    Catalog Number A in. B in.
    1.77 2.36