Image for Compact Series 4 Flange Coupling from nVent | Hoffman
+ / - Hover over image to Zoom

Compact Series 4 Flange Coupling

Bulletin Number:

  • CS4
  • Material:

  • Aluminum
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Flange Coupling mounts to enclosure, enabling enclosure to be rotated 300 degrees. Enclosure can be locked in position. Safety stop and maintenance-free bearing. Finish is RAL 7035 light-gray polyester powder paint. Includes installation instructions, setscrews, gaskets and mounting hardware.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. E in. H in. System L each side in. D each side in. Dia. F in.
    Catalog Number A in. B in. E in. H in. System L each side in. D each side in. Dia. F in.
    3.15 3.15 2.09 4.33 80 4.72 3.15 3.58