Image for Doors for Rear of ProLine™ Sloped Tops from nVent | Hoffman
+ / - Hover over image to Zoom

Doors for Rear of ProLine™ Sloped Tops

Bulletin Number:

  • P9
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Rear doors are side-hinged. The hinges are hidden and provide 130-degree door swing. Optional ProLine™ 180-Degree Hinge Kit is available (see ProLine Solid Rear Door Accessories in this section). Doors can be hinged from left or right. Door includes two-point latching with a flush slotted quarter-turn insert. Standard ProLine handle and insert options are available for retrofit (see ProLine Solid Rear Door Accessories in this section). Use ProLine Frame Shelf or ProLine Grid Straps to support the operator interface. Ground stud and mounting hardware are included. Seamless foam-in-place gasket assures a watertight and dust-tight seal. Covers are Type 304 stainless steel or 16 gauge steel finished with RAL 7035 textured light-gray polyester powder paint.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Description Door Size H x W in.
    Catalog Number A in. B in. Description Door Size H x W in.
    16.02 23.62 Steel 15.96 x 23.30
    19.96 23.62 Steel 19.91 x 23.30
    26.85 23.62 Steel 26.75 x 23.30
    26.85 31.5 Steel 26.75 x 31.17
    27.83 23.62 Steel 27.79 x 23.30
    27.83 31.5 Steel 27.79 x 31.17
    34.72 23.62 Steel 34.62 x 23.30
    34.72 31.5 Steel 34.62 x 31.17
    - - Stainless Steel 27.79 x 23.30