Image for Touch-Up Paint from nVent | Hoffman
+ / - Hover over image to Zoom

Touch-Up Paint

Bulletin Number:

  • A80
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The grounding kit allows a ProLine enclosure to be grounded by MBJ Grounding and Bonding Braids according to IEC62208 specifications. ERIFLEX braids provide a convenient grounding solution for applications that require flexibility and durability, are resistant to vibration and fatigue, reducing maintenance, have less impedance than cables. Kit includes 7 grounding braids and mounting hardware.

    Description:

    Hoffman touch-up paint is used to repair the finish of enclosures and panels. Furnished in 12-oz. spray cans.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Color
    Catalog Number Color
    F63VXW8736 SW Cream
    RAL 9001 Cream
    RAL 1013 Oyster White
    RAL 9002 Gray White (IH148)
    RAL 1015 Light Ivory
    Hoffman #78T DesignLine Beige Enamel
    RAL 7032 Pebble Gray
    RAL 9002 Gray White (S065)
    GMW-01 Light Gray
    RAL 7035 Light Gray (S052)
    RAL 7038 Agate Gray
    ANSI 70 Light Gray
    ANSI 61 Hoffman Standard Gray
    ANSI 49 Dark Gray
    RAL 7012 Basalt Gray
    Satin Gray Enamel
    Hoffman #82 Slate Gray Enamel
    High Solids ANSI 61 Gray
    Light Gray for fiberglass
    RAL 7032 Gray
    #5. YB.0/12 OSHA Safety Yellow
    RAL 3001 Signal Red
    RAL 2004 Pure Orange
    RAL 5015 Sky Blue
    #2.5PB3.5/10 OSHA Safety Blue
    #96Y-23665 Precaution Blue
    RAL 5005 Signal Blue
    RAL 6011 Reseda Green
    Hoffman #60 White
    RAL 9003 Signal White
    RAL 9016 Traffic White (S094)
    RAL 9010 Pure White
    RAL 6003 Olive Green
    PSPL350001 Munsell Green
    #2.5Y 5/2 Munsell BrownB
    RAL 7021 Black
    Black Lava (S109)
    RAL 9005 (Jet Black (T009)
    RAL 9005 Jet Black (S067)