Image for Full-Height Vertical Grid Straps from nVent | Hoffman
+ / - Hover over image to Zoom

Full-Height Vertical Grid Straps

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Grid Straps provide a vertical extension of the frame holes in the sides of the ProLine frame. They are sold in pairs with mounting hardware included. Vertical Grid Straps are 14 gauge plated steel. Three-row 25-mm hole spacing allows the use of cage nuts or front-loading cage nuts.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. L in. Fits Frame Height
    Catalog Number A in. B in. L in. Fits Frame Height
    23.43 2.95 23.43 700
    50.98 2.95 50.98 1400
    58.86 2.95 58.86 1600
    66.73 2.95 66.73 1800
    74.61 2.95 74.61 2000
    82.48 2.95 82.48 2200