Image for Full Back Panel from nVent | Hoffman
+ / - Hover over image to Zoom

Full Back Panel

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Optional Full Back Panel is 12 gauge galvanized steel. Mounting hardware is included with the enclosure. Order separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number D in. E in. Enclosure
    Catalog Number D in. E in. Enclosure
    34.20 22.20 PGLD1074DC
    34.20 34.20 PGLD10104DC
    40.20 22.20 PGLD1275DC
    40.20 34.20 PGLD12105DC
    32.87 44.49 PGLD12125DC
    40.20 46.20 PGLD12135DC
    40.20 58.20 PGLD12165DC