Image for Frame Accessory Bracket from nVent | Hoffman
+ / - Hover over image to Zoom

Frame Accessory Bracket

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Frame Accessory Brackets mount directly to the ProLine frame and are used in place of rack angles to mount rack accessories such as shelves and pull-out shelves. Frame Accessory Brackets are furnished in sets of four and are 14 gauge plated steel. Mounting hardware is included.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number D in. Description
    Catalog Number D in. Description
    1.42 19-in. EIA spacing
    1.42 23-in. EIA spacing
    0.87 24-in. EIA spacing
    1.42 Metric IEC 91721 spacing