Image for Flush Swing Handles from nVent | Hoffman
+ / - Hover over image to Zoom

Flush Swing Handles

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Flush Handles are optional for any solid, window or disconnect door that includes 3-point latching. They are ergonomically designed to provide style and function in a low profile. The handle is die-cast zinc finished with RAL 9005 textured black polyester powder paint. Provision to add your logo is included. Handle can be installed to rotate either clockwise or counterclockwise.  Handle with Keylock  Keylock feature locks the handle to provide security for the enclosure. When the key is in the unlocked position, the pushbutton releases the handle to provide access to the enclosure. Two keys are furnished.  Handle for Padlock  Padlocking Handle provides security when using up to a 7,94 mm padlock. Pushbutton releases the handle to provide access to the enclosure.  Handle with DIN Profile Provision  DIN Flush Handle is provided with the option to add your DIN profile lock or to accept HOFFMAN DIN profile lock PDKL (order separately).

    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    DIN Profile Flush Handle
    Flush Handle with Defeater
    Keylocking Flush Handle
    Padlocking Flush Handle