Image for Closure Plate Adapters for Cutouts from nVent | Hoffman
+ / - Hover over image to Zoom

Closure Plate Adapters for Cutouts

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Adapters are used with closure plates containing cutouts. Made from 12 gauge steel and finished with RAL 7035 textured gray polyester powder paint. Allows the option of adapting from 24-pin to 16-pin, 24-pin to 10-pin, 24-pin to 6-pin and 24-pin to no pins (blank).

    Notes:

    Adapters fit all cable entry cabinets and barriers with 24-pin DIN connector cutouts.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Adapter Qty. Package
    Catalog Number Description Adapter Qty. Package
    From 24-pin to blank solid cover 1
    From 24-pin to 16-pin 1
    From 24-pin to 10-pin 1
    From 24-pin to 6-pin 1