Image for Cable Entry Gland Plate from nVent | Hoffman
+ / - Hover over image to Zoom

Cable Entry Gland Plate

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Industry Standards:

    UL Listed; Type 1 This component is rated UL Type 1. Installing this component on an enclosure brings the enclosure rating to UL Type 1.
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Fits all standard ProLine 100-mm Solid Base gland openings. Solid Base gland openings. Can be used in place of standard solid gland plates furnished with 100-mm Solid Base. Adjustable opening for cable entry is foam-lined to maintain a dust-tight seal. Cable Entry Plate is 14 gauge steel and finished with RAL 9005 textured black polyester powder paint.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number
    Catalog Number