Image for Adjustable Rack-Mounting Rails from nVent | Hoffman
+ / - Hover over image to Zoom

Adjustable Rack-Mounting Rails

Bulletin Number:

  • P20
  • DPY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Mounting rails allow rack angles to be positioned anywhere within the ProLine™ frame. The left-to-right adjustment pertains only when the enclosure is wider than the minimum width required for rack angles. Includes two right-hand and two left-hand 12 gauge plated or painted steel mounting rails. Mounting hardware is included.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. L in. Fits Frame Depth
    Catalog Number A in. B in. C in. L in. Fits Frame Depth
    2 3.75 35.86 35.86 1000
    2 3.75 39.79 39.79 1100
    2 3.75 43.73 43.73 1200
    - - - 20.11 600
    - - - 27.98 800
    - - - 31.92 900
    2 3.75 31.92 31.92 900