Image for Replacement Filter Kit for Filtered Gland Plate from nVent | Hoffman
+ / - Hover over image to Zoom

Replacement Filter Kit for Filtered Gland Plate

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Kit includes 12 disposable two-ply polyester replacement filters for filtered gland plates. Two filters are required for double-bay frames.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Fits Frame B x C Filter Size in.
    Catalog Number A in. B in. Fits Frame B x C Filter Size in.
    15.98 5 600 x 400 16.00 x 5.00
    23.98 7.99 800 x 500, 800 x 600, 800 x 800, 800 x 900,<br>1600 x 500, 1600 x 600, 1600 x 800 24.00 x 8.00
    32.01 7.99 1000 x 500, 1000 x 600, 1000 x 800 32.00 x 8.00